Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
DSV-2 - Double Check Valve
Bill of material
DSV-2
ARTNR
Part-No.
15260000
TYP
Type
DSV
MODEL
Model
2
AS
Port
G 1/8"
DN
DN Nominal Width
4.00 mm
KV
0.53 m³/h
PV
Pressure Rate
0.5 - 10 bar
M
Weight
0.11 kg
CTN
Customs Tariff Number
84799020
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices