Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
DSV-4 - Double Check Valve
Bill of material
DSV-4
ARTNR
Part-No.
152600003
TYP
Type
DSV
MODEL
Model
4
AS
Port
G 1/2"
DN
DN Nominal Width
8.00 mm
KV
1.60 m³/h
PV
Pressure Rate
2 - 10 bar
M
Weight
0.70 kg
CTN
Customs Tariff Number
84799020
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices