Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
FM-250-V - Compliance Wrist, with Anti-Rotation Device
Bill of material
FM 250-V-12/53 NBR
ARTNR
Part-No.
15100161
TYP
Type
FM
MODEL
Model
250
FORM
Type
V
ANZE
No. of Elastomeric Share Pads
12
SHORE
Shore Hardness
53
ETYP
Type of Elastomeric Share Pad
NBR
MAXY
Max. Misalignment Capability
+/- 3 mm
MAW
Max. Rotation Angle
+/- 1 °
GE
Recommended max. Payload
52 - 90 kg
M
Weight
10.659 kg
LX
LX-Value (Total Length Gripper + Part)
450 mm
UT
Transferable Torsional Moment
80.00 Nm
FZ
Max. Tensile/Compressive
2000 N
FV
Locking Force at p = 6 bar
3800.00 N
ZB
Cylinder Bore
100 mm
ZV
Displacement
27.50 cm³
LV
Air consumption each cycle open/close
0.3850 l
OZ
Actuation time opening at p = 6 bar
0.15 s
SZ
Actuation time closing at p = 6 bar
0.30 s
CTN
Customs Tariff Number
84799070
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices