Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
KA-160 - Lateral Alignment Device
Bill of material
KA-160
ARTNR
Part-No.
15110004
TYP
Type
KA
MODEL
Model
160
AL
Misalignment Capability
+/- 4.0 mm
GE
Recommended max. Payload
10.0 kg
MZUL
Max. Moment Mx, My, Mz
100 Nm
FZUL
Max. Tensile/Compressive
1000 N
FV
Locking Force at p = 6 bar
600 N
M
Weight
3.477 kg
ZB
Cylinder Bore
50 mm
ZV
Displacement
7.854 cm³
LV
Air consumption each cycle open/close
0.110 l
OZ
Actuation time opening at p = 6 bar
0.10 s
SZ
Actuation time closing at p = 6 bar
0.30 s
WHG
Repeatability
+/- 0.025 mm
CTN
Customs Tariff Number
84799070
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices