Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
KA-200 - Lateral Alignment Device
Bill of material
KA-200
ARTNR
Part-No.
15110005
TYP
Type
KA
MODEL
Model
200
AL
Misalignment Capability
+/- 12.0 mm
GE
Recommended max. Payload
40.0 kg
MZUL
Max. Moment Mx, My, Mz
150 Nm
FZUL
Max. Tensile/Compressive
1600 N
FV
Locking Force at p = 6 bar
1800 N
M
Weight
8.43 kg
ZB
Cylinder Bore
70 mm
ZV
Displacement
25.020 cm³
LV
Air consumption each cycle open/close
0.350 l
OZ
Actuation time opening at p = 6 bar
0.15 s
SZ
Actuation time closing at p = 6 bar
0.30 s
WHG
Repeatability
+/- 0.025 mm
CTN
Customs Tariff Number
84799070
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices