Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
KA-300-S - Lateral Alignment, heavy duty style
Bill of material
KA-300-S
ARTNR
Part-No.
15110033
TYP
Type
KA
MODEL
Model
300-S
AL
Misalignment Capability
+/- 25.0 mm
GE
Recommended max. Payload
800.0 kg
MZUL
Max. Moment Mx, My, Mz
300 Nm
FZUL
Max. Tensile/Compressive
10000 N
FV
Locking Force at p = 6 bar
3200 N
M
Weight
55.791 kg
ZB
Cylinder Bore
100 mm
ZV
Displacement
125.660 cm³
LV
Air consumption each cycle open/close
1.760 l
OZ
Actuation time opening at p = 6 bar
0.20 s
SZ
Actuation time closing at p = 6 bar
0.60 s
WHG
Repeatability
+/- 0.050 mm
CTN
Customs Tariff Number
84799070
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices