Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
RPW-625-1 - 2-Jaw-Parallel Gripper with Sliding Guide
Bill of material
RPW-625-1 [HUB 0]
ARTNR
Part-No.
15000689
TYP
Type
RPW
MODEL
Model
625-1
HUB
Stroke currently set in the CAD model
mm
Enter value for HUB
Stroke currently set in the CAD model
mm
cm
inch
ft
H
Total stroke
50.80 mm
OPTION
Sensor Mounting Kit
GK
Gripping Force at p = 6 bar
1040.00 N
GE
Recommended Part Weight
8.00 kg
M
Weight
3.061 kg
ZB
Cylinder Bore
41.30 mm
ZV
Displacement
2 x 34.03 cm³
LV
Air Consumption each Cycle open/close
0.952 l
OZ
Actuation time opening at p = 6 bar
0.52 s
SZ
Actuation time closing at p = 6 bar
0.52 s
WHG
Repeatability
+/- 0.03 mm
MFL
Maximum Finger Length
280.00 mm
CTN
Customs Tariff Number
84799070
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices