Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
ULD-100 - Load Limiter with Manifold
Bill of material
ULD-100
ARTNR
Part-No.
15130017
TYP
TYPE
ULD
MODEL
Model
100
AZ
Z-Axis Deflection
12.00 mm
AH
Angle of Deflection
9 °
AT
Torsional Deflection
+/- 20 °
FA
Breakaway Force at 1-6 bar (static load)
300 - 1500 N
MA
Breakaway Moment at 1-6 bar (static load)
8 - 45 Nm
M
Weight
1.015 kg
VK
Displacement
0.52 l
WHG
Repeatability
+/- 0.03 mm
DD
Diameter Manifold
20.00 mm
GE
Recommended max. Payload
7 - 8 kg
CTN
Customs Tariff Number
84799070
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices