Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
IPR
Description
ULS-200 - Load Limiter
Bill of material
ULS-200-V
ARTNR
Part-No.
TYP
TYPE
ULS
MODEL
Model
AZ
Z-Axis Deflection
9.50 mm
AH
Angle of Deflection
4 °
AT
Torsional Deflection
°
FA
Breakaway Force at 1-6 bar (static load)
1327 - 7960 N
MA
Breakaway Moment at 1-6 bar (static load)
86 - 517 Nm
M
Weight
kg
VK
Displacement
2.744 l
WHG
Repeatability
+/- 0.1 mm
GE
Recommended max. Payload
50 - 55 kg
CTN
Customs Tariff Number
84799070
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices