Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
IPR
Description
ULS-300 - Load Limiter
Bill of material
ULS-300-V
ARTNR
Part-No.
TYP
TYPE
ULS
MODEL
Model
AZ
Z-Axis Deflection
25.00 mm
AH
Angle of Deflection
6 °
AT
Torsional Deflection
°
FA
Breakaway Force at 1-6 bar (static load)
2985 - 17910 N
MA
Breakaway Moment at 1-6 bar (static load)
193 - 1160 Nm
M
Weight
kg
VK
Displacement
10.973 l
WHG
Repeatability
+/- 0.2 mm
GE
Recommended max. Payload
120 kg
CTN
Customs Tariff Number
84799070
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices