Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IPR
Description
ULS-60 - Load Limiter
Bill of material
ULS-60
ARTNR
Part-No.
TYP
TYPE
ULS
MODEL
Model
AZ
Z-Axis Deflection
11.00 mm
AH
Angle of Deflection
8 °
AT
Torsional Deflection
360 °
FA
Breakaway Force at 1-6 bar (static load)
113 - 680 N
MA
Breakaway Moment at 1-6 bar (static load)
2 - 13 Nm
M
Weight
kg
VK
Displacement
l
WHG
Repeatability
+/- 0.02 mm
GE
Recommended max. Payload
1 - 2 kg
CTN
Customs Tariff Number
84799070
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices