Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
ZN-100 - Z-Axis Compliance Device
Bill of material
ZN-100
ARTNR
Part-No.
15120003
TYP
Type
ZN
MODEL
Model
100
OPTION
Sensor
AGEF
Misalignment Capability in z-axis direction
10 mm
GE
Recommended max. Payload
3 kg
KBF
Spring Force Range
40 / 180 N
KBP
Pneumatic Force Range 1 bar - 6 bar
15 - 380 N
FMZ
Max. Tensile/Compressive (static load)
300 N
FV
Locking Force at p = 6 bar
380 N
M
Weight
0.992 kg
ZB
Cylinder Bore
30.00 mm
ZV
Displacement
7.06 cm³
LV
Air consumption each cycle open/close
0.10 l
OZ
Actuation time opening at p = 6 bar
0.25 s
SZ
Actuation time closing at p = 6 bar
0.25 s
WHG
Repeatability
+/- 0.03 mm
CTN
Customs Tariff Number
84799070
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices