Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
ZN-200 - Z-Axis Compliance Device
Bill of material
ZN-200
ARTNR
Part-No.
15120006
TYP
Type
ZN
MODEL
Model
200
OPTION
Sensor
AGEF
Misalignment Capability in z-axis direction
12 mm
GE
Recommended max. Payload
40 kg
KBF
Spring Force Range
400 / 1000 N
KBP
Pneumatic Force Range 1 bar - 6 bar
60 - 1700 N
FMZ
Max. Tensile/Compressive (static load)
2000 N
FV
Locking Force at p = 6 bar
1700 N
M
Weight
5.883 kg
ZB
Cylinder Bore
70.00 mm
ZV
Displacement
53.88 cm³
LV
Air consumption each cycle open/close
0.754 l
OZ
Actuation time opening at p = 6 bar
0.35 s
SZ
Actuation time closing at p = 6 bar
0.35 s
WHG
Repeatability
+/- 0.05 mm
CTN
Customs Tariff Number
84799070
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices