Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IPR
Description
FM-300-P - Compliance Wrist, Pneumatic
Bill of material
FM 300-P-12/53 NBR
ARTNR
Part-No.
TYP
Type
FM
MODEL
Model
300
FORM
Type
P
ANZE
No. of Elastomeric Share Pads
SHORE
Shore Hardness
53
ETYP
Type of Elastomeric Share Pad
NBR
MAXY
Max. Misalignment Capability
+/- 2.5 mm
MAW
Max. Rotation Angle
+/- 1 °
GE
Recommended max. Payload
kg
M
Weight
kg
LX
LX-Value (Total Length Gripper + Part)
600 mm
UT
Transferable Torsional Moment
Nm
FZ
Max. Tensile/Compressive
N
FV
Locking Force at p = 6 bar
3x 570 N
ZB
Cylinder Bore
3x 40 mm
ZV
Displacement
3x 3.52 cm³
LV
Air consumption each cycle open/close
3x 0.05 l
OZ
Actuation time opening at p = 6 bar
0.20 s
SZ
Actuation time closing at p = 6 bar
0.35 s
CTN
Customs Tariff Number
84799070
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices